BKHCOM-T103650D

1045 Steel Track, With Mounting Holes, Hardened to RC53, 36.5' Long
Qty Range Price/Unit Ships Within
1 - 49 $65.64 5 wks
50 - 99 $56.7 5 wks
100+ $52.85 5 wks
$65.64

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
# Of Holes 19
Condition Hardened to RC53
Distance From Ends (B) 0.25
Hole Spacing (C) 2
Material 1045 Steel
Overall Height (E) 0.437
Overall Length 36.5 Inch
Overall Width (F) 0.187
Track Configuration With Mounting Holes
Track Size (#) 1
Substitute Part A 7Q15-13650

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team