BKDCOM-T478000X
1045 Steel Track, No Mounting Holes, Unhardened, 6.5' Long
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $224.89 | 11 wks |
50 - 99 | $218.28 | 11 wks |
100 - 499 | $211.66 | 11 wks |
500+ | $194.47 | 11 wks |
$224.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | UnHardened |
---|---|
Material | 1045 Steel |
MDT | 0.3125 Inch |
Overall Height | 1.063 Inch |
Overall Length (ft) | 6.5 Feet |
Overall Width | 0.438 Inch |
Track Configuration | Without Mounting Holes |
Track Size (#) | 4 |
Substitute Part | A 7C15-4065 |