BKDCOM-T402500D
1045 Steel Track, With Mounting Holes, Unhardened, 25' Long
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $75.06 | 11 wks |
50 - 99 | $65.12 | 11 wks |
100+ | $60.79 | 11 wks |
$75.06
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Holes | 7 |
---|---|
Condition | UnHardened |
Distance From Ends (B) | 0.5 |
Hole Spacing (C) | 4 |
Material | 1045 Steel |
Overall Height (E) | 1.062 |
Overall Length | 25 Inch |
Overall Width (F) | 0.437 |
Track Configuration | With Mounting Holes |
Track Size (#) | 4 |
Substitute Part | A 7C15-42500 |