BKDCOM-T401300D

1045 Steel Track, With Mounting Holes, Unhardened, 13' Long
Qty Range Price/Unit Ships Within
1 - 49 $39.11 5 wks
50 - 99 $33.13 5 wks
100+ $30.63 5 wks
$39.11

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
# Of Holes 4
Condition UnHardened
Distance From Ends (B) 0.5
Hole Spacing (C) 4
Material 1045 Steel
Overall Height (E) 1.062
Overall Length 13 Inch
Overall Width (F) 0.437
Track Configuration With Mounting Holes
Track Size (#) 4
Substitute Part A 7C15-41300

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team