BKDCOM-T378000X
1045 Steel Track, No Mounting Holes, Unhardened, 6.5' Long
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $133.05 | 11 wks |
50 - 99 | $115.79 | 11 wks |
100 - 499 | $109.51 | 11 wks |
500+ | $101.23 | 11 wks |
$133.05
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | UnHardened |
---|---|
Material | 1045 Steel |
MDT | 0.25 Inch |
Overall Height | 0.875 inch |
Overall Length (ft) | 6.5 Feet |
Overall Width | 0.344 Inch |
Track Configuration | Without Mounting Holes |
Track Size (#) | 3 |
Substitute Part | A 7C15-3065 |