BKDCOM-T303675D

1045 Steel Track, With Mounting Holes, Unhardened, 36.75' Long
Qty Range Price/Unit Ships Within
1 - 49 $79.76 5 wks
50 - 99 $69.72 5 wks
100+ $65.24 5 wks
$79.76

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
# Of Holes 13
Condition UnHardened
Distance From Ends (B) 0.38
Hole Spacing (C) 3
Material 1045 Steel
Overall Height (E) 0.875
Overall Length 36.75 Inch
Overall Width (F) 0.343
Track Configuration With Mounting Holes
Track Size (#) 3
Substitute Part A 7C15-33675

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team