BKDCOM-T278000X
1045 Steel Track, No Mounting Holes, Unhardened, 6.5' Long
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 49 | $90.04 | 11 wks |
| 50 - 99 | $76.83 | 11 wks |
| 100 - 499 | $72.36 | 11 wks |
| 500+ | $65.87 | 11 wks |
$90.04
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | UnHardened |
|---|---|
| Material | 1045 Steel |
| MDT | 0.185 Inch |
| Overall Height | 0.625 Inch |
| Overall Length (ft) | 6.5 Feet |
| Overall Width | 0.25 Inch |
| Track Configuration | Without Mounting Holes |
| Track Size (#) | 2 |
| Substitute Part | A 7C15-2065 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities