BKDCOM-T203663D
1045 Steel Track, With Mounting Holes, Unhardened, 36.63' Long
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $54.58 | 11 wks |
50 - 99 | $46.64 | 11 wks |
100+ | $43.28 | 11 wks |
$54.58
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Holes | 13 |
---|---|
Condition | UnHardened |
Distance From Ends (B) | 0.31 |
Hole Spacing (C) | 3 |
Material | 1045 Steel |
Overall Height (E) | 0.625 |
Overall Length | 36.63 Inch |
Overall Width (F) | 0.25 |
Track Configuration | With Mounting Holes |
Track Size (#) | 2 |