BKDCOM-T178000X

1045 Steel Track, No Mounting Holes, Unhardened, 6.5' Long
Qty Range Price/Unit Ships Within
1 - 49 $60.08 6 wks
50 - 99 $50.69 6 wks
100 - 499 $47.54 6 wks
500+ $43.07 6 wks
$60.08

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition UnHardened
Material 1045 Steel
MDT 0.125 Inch
Overall Height 0.438 Inch
Overall Length (ft) 6.5 Feet
Overall Width 0.188 Inch
Track Configuration Without Mounting Holes
Track Size (#) 1
Substitute Part A 7C15-1065

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team