BKDCOM-T107250D

1045 Steel Track, With Mounting Holes, Unhardened, 72.5' Long
Qty Range Price/Unit Ships Within
1 - 49 $100.06 5 wks
50 - 99 $88.65 5 wks
100+ $83.35 5 wks
$100.06

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
# Of Holes 37
Condition UnHardened
Distance From Ends (B) 0.25
Hole Spacing (C) 2
Material 1045 Steel
Overall Height (E) 0.437
Overall Length 72.5 Inch
Overall Width (F) 0.187
Track Configuration With Mounting Holes
Track Size (#) 1
Substitute Part A 7C15-17250

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team