BKDCOM-T104850D
1045 Steel Track, With Mounting Holes, Unhardened, 48.5' Long
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $69.41 | 6 wks |
50 - 99 | $60.14 | 6 wks |
100+ | $56.12 | 6 wks |
$69.41
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Holes | 25 |
---|---|
Condition | UnHardened |
Distance From Ends (B) | 0.25 |
Hole Spacing (C) | 2 |
Material | 1045 Steel |
Overall Height (E) | 0.437 |
Overall Length | 48.5 Inch |
Overall Width (F) | 0.187 |
Track Configuration | With Mounting Holes |
Track Size (#) | 1 |
Substitute Part | A 7C15-14850 |