BHSOTR-088153003

.088 in. ID, .153 in. OD Stainless Steel Outer Ring Bearing Spacer
Qty Range Price/Unit Ships Within
1 - 24 $0.29 5 wks
25 - 99 $0.21 5 wks
100 - 249 $0.19 5 wks
250 - 999 $0.17 5 wks
1000+ Request for Quote
$0.29

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter (B) 0.088
Material 18-8 Stainless Steel
Outside Diameter (D) 0.153
Width (W) 0.003

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team