BHSINRM60579025
6.05mm ID, 7.9mm OD Stainless Steel Inner Ring Bearing Spacer
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $7.62 | 11 wks |
| 25 - 99 | $7.49 | 11 wks |
| 100 - 249 | $3.64 | 11 wks |
| 250 - 999 | $3.24 | 11 wks |
| 1000+ | Request for Quote |
$7.62
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Diameter (d) | 6.05 |
|---|---|
| Outside Diameter (D) | 7.90 |
| Width (S) | 0.25 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities