BHSINRM10012310
10.05mm ID, 12.3mm OD Stainless Steel Inner Ring Bearing Spacer
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $3.99 | 11 wks |
| 25 - 99 | $3.88 | 11 wks |
| 100 - 249 | $3.57 | 11 wks |
| 250 - 999 | $3.46 | 11 wks |
| 1000+ | Request for Quote |
$3.99
Availability: 84 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Diameter (d) | 10.05 |
|---|---|
| Outside Diameter (D) | 12.30 |
| Width (S) | 0.10 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities