BHSINR-187250250
0.187 in. ID, 0.25 in. OD Stainless Steel Inner Ring Bearing Spacer
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $2.50 | 8 wks |
| 25 - 99 | $1.75 | 8 wks |
| 100 - 249 | $1.39 | 8 wks |
| 250 - 999 | $1.2 | 8 wks |
| 1000+ | Request for Quote |
$2.50
Availability: 776 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Diameter (B) | 0.187 |
|---|---|
| Outside Diameter (D) | 0.250 |
| Width (W) | 0.250 |
| Substitute Part | A 7X 8-C06250 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities