BHAOTR-503623375
.503 in. ID, .623 in. OD Anodized Aluminum Outer Ring Bearing Spacer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.67 | 11 wks |
25 - 99 | $3.54 | 11 wks |
100 - 249 | $3.17 | 11 wks |
250 - 999 | $2.87 | 11 wks |
1000+ | Request for Quote |
$4.67
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter (B) | 0.503 |
---|---|
Material | Anodized Aluminum |
Outside Diameter (D) | 0.623 |
Width (W) | 0.375 |