BHAOTR-378498032
.378 in. ID, .498 in. OD Anodized Aluminum Outer Ring Bearing Spacer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.33 | 5 wks |
25 - 99 | $1.74 | 5 wks |
100 - 249 | $1.55 | 5 wks |
250 - 999 | $1.39 | 5 wks |
1000+ | Request for Quote |
$2.33
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter (B) | 0.378 |
---|---|
Material | Anodized Aluminum |
Outside Diameter (D) | 0.498 |
Width (W) | 0.032 |