BHAOTR-253375500

.253 in. ID, .373 in. OD Anodized Aluminum Outer Ring Bearing Spacer
Qty Range Price/Unit Ships Within
1 - 24 $3.78 5 wks
25 - 99 $2.85 5 wks
100 - 249 $2.54 5 wks
250 - 999 $2.29 5 wks
1000+ Request for Quote
$3.78

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter (B) 0.253
Material Anodized Aluminum
Outside Diameter (D) 0.373
Width (W) 0.500

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team