BHAOTR-253375062
.253 in. ID, .373 in. OD Anodized Aluminum Outer Ring Bearing Spacer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.75 | 5 wks |
25 - 99 | $2.06 | 5 wks |
100 - 249 | $1.83 | 5 wks |
250 - 999 | $1.65 | 5 wks |
1000+ | Request for Quote |
$2.75
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter (B) | 0.253 |
---|---|
Material | Anodized Aluminum |
Outside Diameter (D) | 0.373 |
Width (W) | 0.062 |