BHAINR-250375250
.250 in. ID, .375 in. OD Anodized Aluminum Inner Ring Bearing Spacer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.10 | 11 wks |
25 - 99 | $2.43 | 11 wks |
100 - 249 | $2.07 | 11 wks |
250 - 999 | $1.84 | 11 wks |
1000+ | Request for Quote |
$3.10
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter (B) | 0.250 |
---|---|
Material | Anodized Aluminum |
Outside Diameter (D) | 0.375 |
Width (W) | 0.250 |