BHAINR-125187375

.125 in. ID, .187 in. OD Anodized Aluminum Inner Ring Bearing Spacer
Qty Range Price/Unit Lead Time
1 - 24 $6.47 11 wks
25 - 99 $6.28 11 wks
100 - 249 $6.1 11 wks
250 - 999 $5.7 11 wks
1000+ Request for Quote
$6.47

Availability: 0 unit(s) in stock available to ship now.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter (B) 0.125
Material Anodized Aluminum
Outside Diameter (D) 0.187
Width (W) 0.375

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team