BHAINR-125187063
.125 in. ID, .187 in. OD Anodized Aluminum Inner Ring Bearing Spacer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.81 | 5 wks |
25 - 99 | $1.37 | 5 wks |
100 - 249 | $1.13 | 5 wks |
250 - 999 | $0.99 | 5 wks |
1000+ | Request for Quote |
$1.81
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter (B) | 0.125 |
---|---|
Material | Anodized Aluminum |
Outside Diameter (D) | 0.187 |
Width (W) | 0.063 |