BGXCOM-4X

2.36"(O.D.), 52100 Steel / Hardened( 60-62Rc ), #4 Precision Guide Wheel
Qty Range Price/Unit Ships Within
1 - 24 $61.87 5 wks
25 - 99 $57.37 5 wks
100 - 499 $55 5 wks
500+ $51.98 5 wks
$61.87

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Shieled
Bore Size (B) 0.5906 Inch
Guide Wheel Size 4
Material / Condition 52100 Steel-Hardened
Outside Dia. (O.D.) 2.36 Inch
Radial Dynamic Load (lbs) 1385 lb
rpm @ Dynamic Load 100 rpm
Static Radial Load (lbs) 1560 lb
Thrust Capacity (lbs) 635lbs@33.3 rpm lbs
Width (W) 0.75 Inch
Substitute Part A 7Q16-4

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team