BGXCOM-3X
1.8"(O.D.), 52100 Steel / Hardened( 60-62Rc ), #3 Precision Guide Wheel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $49.38 | 6 wks |
25 - 99 | $45.47 | 6 wks |
100 - 499 | $43.39 | 6 wks |
500+ | $40.84 | 6 wks |
$49.38
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Shieled |
---|---|
Bore Size (B) | 0.4724 Inch |
Guide Wheel Size | 3 |
Material / Condition | 52100 Steel-Hardened |
Outside Dia. (O.D.) | 1.8 Inch |
Radial Dynamic Load (lbs) | 1300 lb |
rpm @ Dynamic Load | 33.3 rpm |
Static Radial Load (lbs) | 1000 lb |
Thrust Capacity (lbs) | 530lbs@33.3 rpm lbs |
Width (W) | 0.625 Inch |
Substitute Part | A 7Q16-3 |