BGXCOM-2X
1.21"(O.D.), 52100 Steel / Hardened( 60-62Rc ), #2 Precision Guide Wheel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $37.57 | 4 wks |
25 - 99 | $34.46 | 4 wks |
100 - 499 | $32.75 | 4 wks |
500+ | $30.77 | 4 wks |
$37.57
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Shieled |
---|---|
Bore Size (B) | 0.375 Inch |
Guide Wheel Size | 2 |
Material / Condition | 52100 Steel-Hardened |
Outside Dia. (O.D.) | 1.21 Inch |
Radial Dynamic Load (lbs) | 285 lb |
rpm @ Dynamic Load | 500 rpm |
Static Radial Load (lbs) | 600 lb |
Thrust Capacity (lbs) | 110lbs@33.3 rpm lbs |
Width (W) | 0.438 Inch |
Substitute Part | A 7Q16-2 |