BGSCOM-4S
2.36"(O.D.), 440C Stainless / Hardened( 60-62Rc ), #4 Precision Guide Wheel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $120.78 | 6 wks |
25 - 99 | $112.87 | 6 wks |
100 - 249 | $108.83 | 6 wks |
250 - 499 | $105.2 | 6 wks |
500+ | Request for Quote |
$120.78
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Sealed |
---|---|
Bore Size (B) | 0.5906 Inch |
Guide Wheel Size | 4 |
Material / Condition | 440C Stainless-Hardened |
Outside Dia. (O.D.) | 2.36 Inch |
Radial Dynamic Load (lbs) | 1108 lb |
rpm @ Dynamic Load | 100 rpm |
Static Radial Load (lbs) | 1560 lb |
Thrust Capacity (lbs) | 508lbs@33.3 rpm lbs |
Width (W) | 0.75 Inch |
Substitute Part | A 7Y16-4 |