BGSCOM-3S

1.8"(O.D.), 440C Stainless / Hardened( 60-62Rc ), #3 Precision Guide Wheel
Qty Range Price/Unit Ships Within
1 - 24 $94.90 6 wks
25 - 99 $88.1 6 wks
100 - 249 $84.75 6 wks
250 - 499 $81.28 6 wks
500+ Request for Quote
$94.90

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Sealed
Bore Size (B) 0.4724 Inch
Guide Wheel Size 3
Material / Condition 440C Stainless-Hardened
Outside Dia. (O.D.) 1.8 Inch
Radial Dynamic Load (lbs) 736 lb
rpm @ Dynamic Load 100 rpm
Static Radial Load (lbs) 1000 lb
Thrust Capacity (lbs) 424lbs@33.3 rpm lbs
Width (W) 0.625 Inch
Substitute Part A 7Y16-3

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team