BGSCOM-2S

1.21"(O.D.), 440C Stainless / Hardened( 60-62Rc ), #2 Precision Guide Wheel
Qty Range Price/Unit Ships Within
1 - 24 $76.21 6 wks
25 - 99 $69.71 6 wks
100 - 249 $63.67 6 wks
250 - 499 $59.1 6 wks
500+ Request for Quote
$76.21

Availability: 9 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Sealed
Bore Size (B) 0.375 Inch
Guide Wheel Size 2
Material / Condition 440C Stainless-Hardened
Outside Dia. (O.D.) 1.21 Inch
Radial Dynamic Load (lbs) 388 lb
rpm @ Dynamic Load 100 rpm
Static Radial Load (lbs) 600 lb
Thrust Capacity (lbs) 88lbs@33.3 rpm lbs
Width (W) 0.438 Inch
Substitute Part A 7Y16-2

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team