BDBRSSMBLK18
Flange mounted bearing: 18.03mm Bore, Sintered Bronze
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.83 | 11 wks |
25 - 99 | $11.82 | 11 wks |
100 - 249 | $10.8 | 11 wks |
250 - 499 | $10.12 | 11 wks |
500+ | Request for Quote |
$12.83
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Height (H) | 22.5 mm |
---|---|
Bearing Type | Sintered Bronze |
Bore Size (d) | 18.03 mm |
Distance Between Holes (E) | 45.2 mm |
Flange Thickness (T) | 2.3 mm |
Max Speed (rpm) | 4800 RPM |
Max. Radial Load (N) | 4800 N |
Overall Length | 60 mm |
Panel Clearance Dia. | 32.5 |
Self Alignment (°) | (+ / -) 5 Degree |