BBXINS-UC21134
2-1/8 in. ID, 3.9370 in. OD Standard Duty Set Screw Type Ball Bearing Insert.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $31.64 | 11 wks |
10 - 24 | $29.74 | 11 wks |
25 - 49 | $28.5 | 11 wks |
50 - 99 | $27.56 | 11 wks |
100+ | Request for Quote |
$31.64
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore | 2.125 |
---|---|
Connection Type (d) | Set Screw |
Dynamic Load | 9790 |
Material | High Carbon Steel |
Outside Diameter (D) | 3.937 |
Set Screw Size (N) | 3/8-24 |
Static Load | 6564 |
Width (Bearing) (C) | 0.9843 |
Width (w/Hub) (B) | 2.189 |