BBXINS-UC21031
1-15/16 in. ID, 3.5433 in. OD Standard Duty Set Screw Type Ball Bearing Insert.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $24.92 | 11 wks |
10 - 24 | $23.43 | 11 wks |
25 - 49 | $22.45 | 11 wks |
50 - 99 | $21.7 | 11 wks |
100+ | Request for Quote |
$24.92
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore | 1.9375 |
---|---|
Connection Type (d) | Set Screw |
Dynamic Load | 7890 |
Material | High Carbon Steel |
Outside Diameter (D) | 3.5433 |
Set Screw Size (N) | 3/8-24 |
Static Load | 5215 |
Width (Bearing) (C) | 0.9055 |
Width (w/Hub) (B) | 2.0315 |