BBXINS-UC20928
1-3/4 in. ID, 3.3465 in. OD Standard Duty Set Screw Type Ball Bearing Insert.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $21.55 | 11 wks |
10 - 24 | $20.26 | 11 wks |
25 - 49 | $19.41 | 11 wks |
50 - 99 | $18.76 | 11 wks |
100+ | Request for Quote |
$21.55
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore | 1.75 |
---|---|
Connection Type (d) | Set Screw |
Dynamic Load | 7159 |
Material | High Carbon Steel |
Outside Diameter (D) | 3.3465 |
Set Screw Size (N) | 1/4-28 |
Static Load | 4675 |
Width (Bearing) (C) | 0.8661 |
Width (w/Hub) (B) | 1.937 |