BBXINS-UC20825
1-9/16 in. ID, 3.1496 in. OD Standard Duty Set Screw Type Ball Bearing Insert.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $23.51 | 11 wks |
| 10 - 24 | $22.11 | 11 wks |
| 25 - 49 | $21.19 | 11 wks |
| 50 - 99 | $20.48 | 11 wks |
| 100+ | Request for Quote |
$23.51
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore | 1.5625 |
|---|---|
| Connection Type (d) | Set Screw |
| Dynamic Load | 6654 |
| Material | High Carbon Steel |
| Outside Diameter (D) | 3.1496 |
| Set Screw Size (N) | 1/4-28 |
| Static Load | 4091 |
| Width (Bearing) (C) | 0.8268 |
| Width (w/Hub) (B) | 1.937 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities