BBXINS-UC20824
1-1/2 in. ID, 3.1496 in. OD Standard Duty Set Screw Type Ball Bearing Insert.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $22.13 | 11 wks |
10 - 24 | $20.8 | 11 wks |
25 - 49 | $19.94 | 11 wks |
50 - 99 | $19.27 | 11 wks |
100+ | Request for Quote |
$22.13
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore | 1.5 |
---|---|
Connection Type (d) | Set Screw |
Dynamic Load | 6654 |
Material | High Carbon Steel |
Outside Diameter (D) | 3.1496 |
Set Screw Size (N) | 1/4-28 |
Static Load | 4091 |
Width (Bearing) (C) | 0.8268 |
Width (w/Hub) (B) | 1.937 |