BBXINS-UC20723
1-7/16 in. ID, 2.8346 in. OD Standard Duty Set Screw Type Ball Bearing Insert.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $18.33 | 11 wks |
10 - 24 | $17.23 | 11 wks |
25 - 49 | $16.51 | 11 wks |
50 - 99 | $15.96 | 11 wks |
100+ | Request for Quote |
$18.33
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore | 1.4375 |
---|---|
Connection Type (d) | Set Screw |
Dynamic Load | 5777 |
Material | High Carbon Steel |
Outside Diameter (D) | 2.8346 |
Set Screw Size (N) | 1/4-28 |
Static Load | 3416 |
Width (Bearing) (C) | 0.7874 |
Width (w/Hub) (B) | 1.689 |