BBXINS-UC20620
1-1/4 in. ID, 2.4409 in. OD Standard Duty Set Screw Type Ball Bearing Insert.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.84 | 11 wks |
10 - 24 | $13.02 | 11 wks |
25 - 49 | $12.48 | 11 wks |
50 - 99 | $12.06 | 11 wks |
100+ | Request for Quote |
$13.84
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore | 1.25 |
---|---|
Connection Type (d) | Set Screw |
Dynamic Load | 4383 |
Material | High Carbon Steel |
Outside Diameter (D) | 2.4409 |
Set Screw Size (N) | 1/4-28 |
Static Load | 2517 |
Width (Bearing) (C) | 0.748 |
Width (w/Hub) (B) | 1.5 |