BBXINS-UC20516

1 in. ID, 2.0472 in. OD Standard Duty Set Screw Type Ball Bearing Insert
Qty Range Price/Unit Ships Within
1 - 9 $12.47 6 wks
10 - 24 $11.72 6 wks
25 - 49 $11.24 6 wks
50 - 99 $10.86 6 wks
100+ Request for Quote
$12.47

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore 1
Connection Type (d) Set Screw
Dynamic Load 3147
Material High Carbon Steel
Outside Diameter (D) 2.0472
Set Screw Size (N) 1/4-28
Static Load 1771
Width (Bearing) (C) 0.6693
Width (w/Hub) (B) 1.3386

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team