BBXINS-UC20514
7/8 in. ID, 2.0472 in. OD Standard Duty Set Screw Type Ball Bearing Insert.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.47 | 11 wks |
10 - 24 | $13.6 | 11 wks |
25 - 49 | $13.04 | 11 wks |
50 - 99 | $12.6 | 11 wks |
100+ | Request for Quote |
$14.47
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore | 0.875 |
---|---|
Connection Type (d) | Set Screw |
Dynamic Load | 3147 |
Material | High Carbon Steel |
Outside Diameter (D) | 2.0472 |
Set Screw Size (N) | 1/4-28 |
Static Load | 1771 |
Width (Bearing) (C) | 0.6693 |
Width (w/Hub) (B) | 1.3386 |