BBXINS-UC20412
3/4 in. ID, 1.8540 in. OD Standard Duty Set Screw Type Ball Bearing Insert.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $13.23 | 11 wks |
| 10 - 24 | $12.43 | 11 wks |
| 25 - 49 | $11.91 | 11 wks |
| 50 - 99 | $11.51 | 11 wks |
| 100+ | Request for Quote |
$13.23
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore | 0.75 |
|---|---|
| Connection Type (d) | Set Screw |
| Dynamic Load | 2827 |
| Material | High Carbon Steel |
| Outside Diameter (D) | 1.854 |
| Set Screw Size (N) | 1/4-28 |
| Static Load | 1494 |
| Width (Bearing) (C) | 0.6299 |
| Width (w/Hub) (B) | 1.2205 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities