BBXINS-UC2018S

1/2 in. ID, 1.5728 in. OD Standard Duty Set Screw Type Ball Bearing Insert
Qty Range Price/Unit Ships Within
1 - 9 $14.61 2 wks
10 - 24 $13.73 2 wks
25 - 49 $13.16 2 wks
50 - 99 $12.73 2 wks
100+ Request for Quote
$14.61

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore 0.25
Connection Type (d) Set Screw
Dynamic Load 2416
Material High Carbon Steel
Outside Diameter (D) 1.5728
Set Screw Size (N) #10-32
Static Load 1074
Width (Bearing) (C) 0.5512
Width (w/Hub) (B) 1.0787

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team