BBXINS-HC21548
3 in. ID, 5.1181 in. OD Standard Duty Locking Collar Type Ball Bearing Insert.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $78.27 | 11 wks |
| 10 - 24 | $73.57 | 11 wks |
| 25 - 49 | $70.52 | 11 wks |
| 50 - 99 | $68.18 | 11 wks |
| 100+ | Request for Quote |
$78.27
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore | 3 |
|---|---|
| Connection Type (d) | Locking Collar |
| Dynamic Load | 14836 |
| Material | High Carbon Steel |
| Outside Diameter (D) | 5.1181 |
| Set Screw Size (N) | No Set Screw |
| Static Load | 11127 |
| Width (Bearing) (C) | 1.1811 |
| Width (w/Hub) (B) | 3.626 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities