BBXINS-HC21340
2-1/2 in. ID, 4.7244 in. OD Standard Duty Locking Collar Type Ball Bearing Insert.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $57.05 | 11 wks |
| 10 - 24 | $53.64 | 11 wks |
| 25 - 49 | $51.4 | 11 wks |
| 50 - 99 | $49.69 | 11 wks |
| 100+ | Request for Quote |
$57.05
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore | 2.5 |
|---|---|
| Connection Type (d) | Locking Collar |
| Dynamic Load | 12858 |
| Material | High Carbon Steel |
| Outside Diameter (D) | 4.7244 |
| Set Screw Size (N) | No Set Screw |
| Static Load | 8992 |
| Width (Bearing) (C) | 1.1024 |
| Width (w/Hub) (B) | 3.374 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities