BBXFOR-KG042XPO
4.246 in. ID, 6.246 in. OD Chrome Steel Thin Section Four Point Contact Ball Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $757.07 | 11 wks |
| 5 - 9 | $711.65 | 11 wks |
| 10 - 24 | $682.1 | 11 wks |
| 25+ | $659.4 | 11 wks |
$757.07
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Axial Load Rating (lbs) | 11350 lbs |
|---|---|
| Ball Quantity | 15 |
| Bore (d) | 4.246 |
| Maximum Axial (rpm) | 2500 rpm |
| Maximum Radial Load (rpm) | 925 rpm |
| Outside Diameter (D) | 6.2460 |
| Radial Load Rating (lbs) | 4450 lbs |
| Style | Four Point Contact |
| Width (W) | 1.0000 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities