BBXFOR-KG040XPO
4 in. ID, 6 in. OD Chrome Steel Thin Section Four Point Contact Ball Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $695.51 | 11 wks |
5 - 9 | $653.79 | 11 wks |
10 - 24 | $626.66 | 11 wks |
25+ | $605.79 | 11 wks |
$695.51
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Axial Load Rating (lbs) | 11100 lbs |
---|---|
Ball Quantity | 15 |
Bore (d) | 4.000 |
Maximum Axial (rpm) | 2700 rpm |
Maximum Radial Load (rpm) | 1000 rpm |
Outside Diameter (D) | 6.0000 |
Radial Load Rating (lbs) | 4450 lbs |
Style | Four Point Contact |
Width (W) | 1.0000 |