BBXFOR-KF042XPO

4.246 in. ID, 5.746 in. OD Chrome Steel Thin Section Four Point Contact Ball Bearing
Qty Range Price/Unit Ships Within
1 - 4 $504.00 2 wks
5 - 9 $473.77 2 wks
10 - 24 $454.1 2 wks
25+ $438.98 2 wks
$504.00

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Axial Load Rating (lbs) 6700 lbs
Ball Quantity 20
Bore (d) 4.246
Maximum Axial (rpm) 2550 rpm
Maximum Radial Load (rpm) 925 rpm
Outside Diameter (D) 5.7460
Radial Load Rating (lbs) 2700 lbs
Style Four Point Contact
Width (W) 0.7500

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team