BBXFOR-KF040XPO
4 in. ID, 5.5 in. OD Chrome Steel Thin Section Four Point Contact Ball Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$460.45
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Axial Load Rating (lbs) | 6500 lbs |
---|---|
Ball Quantity | 19 |
Bore (d) | 4.000 |
Maximum Axial (rpm) | 2650 rpm |
Maximum Radial Load (rpm) | 1000 rpm |
Outside Diameter (D) | 5.5000 |
Radial Load Rating (lbs) | 2600 lbs |
Style | Four Point Contact |
Width (W) | 0.7500 |