BBXFOR-KC042XPO
4.246 in. ID, 4.996 in. OD Chrome Steel Thin Section Four Point Contact Ball Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $318.82 | 11 wks |
| 5 - 9 | $299.69 | 11 wks |
| 10 - 24 | $287.25 | 11 wks |
| 25+ | $277.69 | 11 wks |
$318.82
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Axial Load Rating (lbs) | 2270 lbs |
|---|---|
| Ball Quantity | 37 |
| Bore (d) | 4.246 |
| Maximum Axial (rpm) | 2350 rpm |
| Maximum Radial Load (rpm) | 825 rpm |
| Outside Diameter (D) | 4.9960 |
| Radial Load Rating (lbs) | 900 lbs |
| Style | Four Point Contact |
| Width (W) | 0.3750 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities