BBXFOR-KB045XPO

4.5 in. ID, 5.125 in. OD Chrome Steel Thin Section Four Point Contact Ball Bearing
$446.55

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Axial Load Rating (lbs) 1820 lbs
Ball Quantity 48
Bore (d) 4.500
Maximum Axial (rpm) 2300 rpm
Maximum Radial Load (rpm) 800 rpm
Outside Diameter (D) 5.1250
Radial Load Rating (lbs) 740 lbs
Style Four Point Contact
Width (W) 0.3125

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team