BBXFOR-KB025XPO
2.5 in. ID, 3.125 in. OD Chrome Steel Thin Section Four Point Contact Ball Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$229.30
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Axial Load Rating (lbs) | 1295 lbs |
---|---|
Ball Quantity | 28 |
Bore (d) | 2.500 |
Maximum Axial (rpm) | 4400 rpm |
Maximum Radial Load (rpm) | 1600 rpm |
Outside Diameter (D) | 3.1250 |
Radial Load Rating (lbs) | 525 lbs |
Style | Four Point Contact |
Width (W) | 0.3125 |