BBXFOR-KB020XPO
2 in. ID, 2.625 in. OD Chrome Steel Thin Section Four Point Contact Ball Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$210.15
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Axial Load Rating (lbs) | 1130 lbs |
---|---|
Ball Quantity | 23 |
Bore (d) | 2.000 |
Maximum Axial (rpm) | 5000 rpm |
Maximum Radial Load (rpm) | 2000 rpm |
Outside Diameter (D) | 2.6250 |
Radial Load Rating (lbs) | 450 lbs |
Style | Four Point Contact |
Width (W) | 0.3125 |